EDGE™ Adapter Panel, MTP®
EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunk harnesses and, in 40G multimode networks, connecting MTP trunks to 40G patch cords.
Faserkategorie
Faseranzahl
Kupplungsanzahl pro Verteilerfeld
Kupplungsgehäusefarbe
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-CP24-90 | EDGE™ Adapterpanel, 24 F, 2x MTP® shuttered, Singlemode (OS2) | |
| EDGE-CP24-E3 | EDGE™ Adapterpanel, 24 F, 2X MTP®shuttered, 50 µm Multimode (OM4/OM3) | |
| EDGE-CP24-Q6 | EDGE ™ Adapterpanel, MTP® 24 F, 50 μm Multimode (OM4), violett | |
| EDGE-CP48-90 | EDGE™ Adapterpanel, 48 F, 4X MTP®shuttered, Singlemode (OS2) | |
| EDGE-CP48-E3 | EDGE™ Adapterpanel, 48 F, 4X MTP®shuttered, 50 µm Multimode (OM4/OM3) | |
| EDGE-CP48-Q6 | EDGE ™ Adapterpanel, MTP® 48 F, 50 μm Multimode (OM4), violett |