QSA Cross Connect System
The QSA module consists of 20 Insulation Displacement Contacts (IDC) with either a protection facility and / or test facility. All contacts of the connection module are closed circuits contacts. In contrast, the disconnection module has a closed circuit as well which can be disconnected by means of disconnection plug.. Furthermore, the 4-pole test cord allows separated line side and subsbscriber side testing. The IDC contacts are designed to be used with QSA insertion tools. For it's fixing, several QSA back mount frames are available.
Disclaimer: LSA-PLUS is a trademark of Commscope Technologies LLC and there should be no implication of sponsorship of endorsement of QSA Connection modules by Commscope.
Color Coding
Product Series / Type
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| DE620041645 | 10 Pair QSA / DIN Connection Module with Labelling | |
| DE620041652 | 20 Pair QSA / DIN Connection Module with Labelling | |
| DE620045638 | 50 Pair QSA Connection Block | |
| DE620045646 | 100 Pair QSA Connection Block | |
| DE620045679 | 10 Pair QSA Connection Module | |
| DE620045695 | 10 Pair QSA Connection Module with Color Coding | |
| DE620045729 | 10 Pair QSA Disconnection Module | |
| DE620045745 | 10 Pair QSA Disconnection Module with Color Coding |