Connector Type B
Connector Type A
Fiber Category
Lengths
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| E787802GNZ20000.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 0.5 m | |
| E787802GNZ20001.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 1.5 m | |
| E787802GNZ20001M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 1 m | |
| E787802GNZ20002.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 2.5 m | |
| E787802GNZ20002M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 2 m | |
| E787802GNZ20003.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 3.5 m | |
| E787802GNZ20003M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 3 m | |
| E787802GNZ20004.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 4.5 m | |
| E787802GNZ20004M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 4 m | |
| E787802GNZ20005M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 5 m | |
| E787802GNZ20006M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 6 m | |
| E787802GNZ20007M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 7 m | |
| E787802GNZ20008M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 8 m | |
| E787802GNZ20009M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 9 m | |
| E787802GNZ20010M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 10 m | |
| E787802GNZ20015M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Uniboot to LC UPC Uniboot, 15 m | |
| E787802GNZ20020M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 20 m | |
| E787802GNZ20030M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 30 m | |
| E788002GNZ20000.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 0.5 m | |
| E788002GNZ20001.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 2.5 m | |
| E788002GNZ20001M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 1.5 m | |
| E788002GNZ20002.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 3.5 m | |
| E788002GNZ20003.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 3.5 m | |
| E788002GNZ20003M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 3 m | |
| E788002GNZ20004.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 4.5 m | |
| E788002GNZ20004M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 4 m | |
| E788002GNZ20005M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 5 m | |
| E788002GNZ20006M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 6 m | |
| E788002GNZ20007M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 7 m | |
| E788002GNZ20008M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 8 m | |
| E788002GNZ20009M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 9 m | |
| E788002GNZ20010M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 10 m | |
| E788002GNZ20015M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 15 m | |
| E788002GNZ20020M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 20 m | |
| E788002GNZ20030M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC APC Uniboot, 30 m | |
| E78MU02GNZ20003M | ||
| E808002GNZ20000.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 0.5 m | |
| E808002GNZ20001.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 1.5 m | |
| E808002GNZ20001M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 1 m | |
| E808002GNZ20002.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 2.5 m | |
| E808002GNZ20002M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 2 m | |
| E808002GNZ20003.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 3.5 m | |
| E808002GNZ20003M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 3 m | |
| E808002GNZ20004.5M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 4.5 m | |
| E808002GNZ20004M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 4 m | |
| E808002GNZ20005M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 5 m | |
| E808002GNZ20006M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 6 m | |
| E808002GNZ20007M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 7 m | |
| E808002GNZ20008M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 8 m | |
| E808002GNZ20009M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 9 m | |
| E808002GNZ20010M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 10 m | |
| E808002GNZ20015M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 15 m | |
| E808002GNZ20020M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 20 m | |
| E808002GNZ20030M | EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 30 m | |
| EMUMU02GNZ20003M |