text.skipToContent text.skipToNavigation

Eclipse® Hardware Splice and Pigtail Housing

The Eclipse® hardware splice housing is compatible with a wide variety of Corning splice trays. The Eclipse hardware splice housing features a sturdy front door and a slide-out splice shelf with large routing clips for routing and storing buffer tubes. Each splice housing occupies four rack spaces.


Products

Product Number Product Name
ED496P08-59-3RJ4R0 Eclipse® Hardware Splice Housing 4 RU, 96 F, SM, SC UPC, with ribbon pigtail and splice tray
EC112P06-3C-3RH1R0 Eclipse® Hardware Splice Housing 1 RU, 12 F, SM, SC UPC, with MIC® pigtail and splice tray
ED472P06-3C-3RH2R0 Eclipse® Hardware Splice Housing 4 RU, 72 F, SM, SC UPC, with MIC® pigtail and splice tray
EC248P12-D9-3RJ2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC APC, with ribbon pigtail and splice tray
ED4E4P12-D9-3RH4R0 Eclipse® Hardware Splice Housing 4 RU, 144 F, SM, SC APC, with MIC® pigtail and splice tray
EC112P06-3C-3RJ1R0 Eclipse® Hardware Splice Housing 1 RU, 12 F, SM, SC UPC, with ribbon pigtail and splice tray
EC112P06-6C-3RJ1R0 Eclipse® Hardware Splice Housing 1 RU, 12 F, SM, SC APC, with ribbon pigtail and splice tray
EC124P12-59-3RH1R0 Eclipse® Hardware Splice Housing 1 RU, 24 F, SM, SC UPC,with MIC® pigtail and splice tray
EC124P12-59-3RJ1R0 Eclipse® Hardware Splice Housing 1 RU, 24 F, SM, SC UPC, with ribbon pigtail and splice tray
EC124P12-D9-3RH1R0 Eclipse® Hardware Splice Housing 1 RU, 24 F, SM, SC APC, with MIC® pigtail and splice tray
EC124P12-D9-3RJ1R0 Eclipse® Hardware Splice Housing 1 RU, 24 F, SM, SC APC, with ribbon pigtail and splice tray
EC224P06-3C-3RJ1R0 Eclipse® Hardware Splice Housing 2 RU, 24 F, SM, SC UPC, with ribbon pigtail and splice tray
EC224P06-6C-3RH1R0 Eclipse® Hardware Splice Housing 2 RU, 24 F, SM, SC APC, with MIC® pigtail and splice tray
EC224P06-6C-3RJ1R0 Eclipse® Hardware Splice Housing 2 RU, 24 F, SM, SC APC, with ribbon pigtail and splice tray
EC248P12-59-3RH2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC UPC, with MIC® pigtail and splice tray
EC248P12-59-3RJ2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC UPC, with ribbon pigtail and splice tray
EC248P12-D9-3RH2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC APC, with MIC® pigtail and splice tray
ECL-S4U Eclipse® Hardware Splice Housing, holds (12) 0.2-in splice trays
ECL-S4U-F Eclipse® Hardware Splice Housing, holds (7) 0.4-in splice trays
ED472P06-3C-3RJ2R0 Eclipse® Hardware Splice Housing 4 RU, 72 F, SM, SC UPC, with ribbon pigtail and splice tray
ED472P06-6C-3RJ2R0 Eclipse® Hardware Splice Housing 4 RU, 72 F, SM, SC APC, with ribbon pigtail and splice tray
ED496P08-59-3RH4R0 Eclipse® Hardware Splice Housing 4 RU, 96 F, SM, SC UPC, with MIC® pigtail and splice tray
ED496P08-D9-3RH4R0 Eclipse® Hardware Splice Housing 4 RU, 96 F, SM, SC APC, with MIC® pigtail and splice tray
ED496P08-D9-3RJ4R0 Eclipse® Hardware Splice Housing 4 RU, 96 F, SM, SC APC, with ribbon pigtail and splice tray
ED4E4P12-59-3RH4R0 Eclipse® Hardware Splice Housing 4 RU, 144 F, SM, SC UPC, with MIC® pigtail and splice tray
ED4E4P12-D9-1RJ000 Eclipse® Housing with Pigtails, ribbon, 4 RU, 144 F, SM, SC APC duplex adapters, with splice trays
ED4E4P12-D9-3RJ4R0 Eclipse® Hardware Splice Housing 4 RU, 144 F, SM, SC APC, with ribbon pigtail and splice tray