text.skipToContent text.skipToNavigation
EDGE™ MTP® trunks provide the backbone of the EDGE solution. With non-pinned MTP connectors on both ends, these fiber trunk cable assemblies are designed to interface with the EDGE solutions or Plug & Play™ systems modules. All MTP trunks are manufactured with Corning® CleanAdvantage™, MTP trunk cables are shipped with strain-relief clips to allow easy tool-less installation.
You might also be interested in

Products

Product Number Product Name
G7575E4QPNDDU100F EDGE™ MTP® Trunk, 144F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G7575E4TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 50 ft
G7575E4TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 60 ft
G7575E4TPNDDU070F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 70 ft
G7575E4TPNDDU080F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 80 ft
G7575E4TPNDDU090F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 90 ft
G7575E4TPNDDU100F EDGE™ MTP® Trunk, 144F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM3), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G7575E4TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 150 ft
G8978E4GPNCLZ100F EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G9090E4GPNDDU060F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 60 ft
G9090E4GPNDDU080F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 80 ft
G9090E4GPNDDU100F EDGE™ MTP® Trunk, 144F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G9090E4GPNDDU120F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 120 ft
G9090E4GPNDDU140F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 140 ft
G9375E4TPNCDX100F EDGE™ MTP® Extender Trunk, 144F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G9379E4QPNCLZ100F EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft