EDGE™ MTP® Trunk

Fiber Count
36
Fiber Category
Pulling Grip
One Side
Lengths
100 ft
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
G757536QPNDDU100F | EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G757536TPNDDU100F | EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM3), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G909036GPNDDU100F | EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G937936QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 36F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
G937936TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 36F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft |