EDGE™ MTP® Trunk

Fiber Count
288
Fiber Category
Pulling Grip
One Side
Lengths
100 ft
Products
产品编码 | Product Name | |
---|---|---|
G7575U8QPNDDU100F | EDGE™ MTP® Trunk, 288F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G7575U8TPNDDU100F | EDGE™ MTP® Trunk, 288F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM3), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G9090U8GPNDDU100F | EDGE™ MTP® Trunk, 288F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft |