Fiber Count
Fiber Category
Armored
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| 012EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 12 F, Single-mode (OS2) | |
| 012EUB-T4101D20 | ||
| 012KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 12 F, 62.5 µm multimode (OM1) | |
| 012KUB-T4130D20 | ||
| 012TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM2) | |
| 012TUB-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 12 F, 50 µm multimode (OM2) | |
| 024EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 24 F, Single-mode (OS2) | |
| 024EUB-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 24 F, Single-mode (OS2) | |
| 024KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 24 F, 62.5 µm multimode (OM1) | |
| 024KUB-T4130D20 | ||
| 024TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM2) | |
| 024TUB-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 24 F, 50 µm multimode (OM2) | |
| 036EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2) | |
| 036EUB-T4101D20 | ||
| 036KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 36 F, 62.5 µm multimode (OM1) | |
| 036KUB-T4130D20 | ||
| 036TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM2) | |
| 036TUB-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 36 F, 50 µm multimode (OM2) | |
| 048EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2) | |
| 048EUB-T4101D20 | ||
| 048KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 48 F, 62.5 µm multimode (OM1) | |
| 048KUB-T4130D20 | ||
| 048TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM2) | |
| 048TUB-T4131D20 | ||
| 060EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 60 F, Single-mode (OS2) | |
| 060EUB-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 60 F, Single-mode (OS2) | |
| 060KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 60 F, 62.5 µm multimode (OM1) | |
| 060KUB-T4130D20 | ||
| 060TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM2) | |
| 060TUB-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 60 F, 50 µm multimode (OM2) | |
| 072EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 72 F, Single-mode (OS2) | |
| 072EUB-T4101D20 | ||
| 072KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 72 F, 62.5 µm multimode (OM1) | |
| 072KUB-T4130D20 | ||
| 072TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM2) | |
| 072TUB-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 72 F, 50 µm multimode (OM2) | |
| 096EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 96 F, Single-mode (OS2) | |
| 096EUB-T4101D20 | ||
| 096KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 96 F, 62.5 µm multimode (OM1) | |
| 096KUB-T4130D20 | ||
| 096TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM2) | |
| 096TUB-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 96 F, 50 µm multimode (OM2) | |
| 144EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 144 F, Single-mode (OS2) | |
| 144EUB-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 144 F, Single-mode (OS2) | |
| 144KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 144 F, 62.5 µm multimode (OM1) | |
| 144KUB-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 144 F, 62.5 µm multimode (OM1) | |
| 144TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM2) | |
| 144TUB-T4131D20 | ||
| 192EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 192 F, Single-mode (OS2) | |
| 192EUB-T4101D20 | ||
| 192KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 192 F, 62.5 µm multimode (OM1) | |
| 192KUB-T4130D20 | ||
| 192TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM2) | |
| 192TUB-T4131D20 | ||
| 216EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 216 F, Single-mode (OS2) | |
| 216EUB-T4101D20 | ||
| 216KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 216 F, 62.5 µm multimode (OM1) | |
| 216KUB-T4130D20 | ||
| 216TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM2) | |
| 216TUB-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 216 F, 50 µm multimode (OM2) | |
| 288EUA-T4101D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2) | |
| 288KUA-T4130D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 288 F, 62.5 µm multimode (OM1) | |
| 288TUA-T4131D20 | ALTOS® Figure-8 Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2) |