text.skipToContent text.skipToNavigation

Corning® Gosselin™ Water Sampling Bottles

E-mail

  • Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
  • Molded graduations
  • Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
  • Available with or without sodium thiosulfate
  • Traceable labels
  • Large openings minimize risk of contamination
  • Film-packed or individually bagged


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
FC1000-18 Corning® Gosselin™ 取水样方形HDPE瓶,1 L,不含硫代硫酸钠,28 mm蓝色防启封盖,灭菌,77/箱   77 /包     77 /箱     Corning®   N/A per case
Contact Customer Service
FC500-12 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,不含硫代硫酸钠,37 mm带垫片白色盖,灭菌,100/箱   100 /包     100 /箱     Corning®   N/A per case
Contact Customer Service
FC510-07 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,不含硫代硫酸钠,29 mm红色防启封铰接塞,灭菌,100/箱   100 /包     100 /箱     Corning®   N/A per case
Contact Customer Service
FC520-12 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,不含硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,100/箱   100 /包     100 /箱     Corning®   N/A per case
HFC1000-50 Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,20 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,77/箱   77 /包     77 /箱     Corning®   N/A per case
HFC1000-51 Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,120 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,77/箱   77 /包     77 /箱     Corning®   N/A per case
Contact Customer Service
HFC1000-52 Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,120 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,1/袋,77/箱   77 /包     77 /箱     Corning®   N/A per case
Contact Customer Service
HFC1000-53 Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,20 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,1/袋,77/箱   77 /包     77 /箱     Corning®   N/A per case
Contact Customer Service
HFC500-01 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,37 mm带垫片红色盖,灭菌,100/箱   100 /包     100 /箱     Corning®   N/A per case
HFC510-01 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,29 mm红色防启封链接塞,灭菌,100/箱   100 /包     100 /箱     Corning®   N/A per case
HFC510-02 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case N/A per case
Contact Customer Service
HFC510-03 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case N/A per case
Contact Customer Service
HFC510-04 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case N/A per case
Contact Customer Service
HFC520-01 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case 2 031,12 kr per case
HFC520-02 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case N/A per case
Contact Customer Service
HFC520-06 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case N/A per case
Contact Customer Service
HFC520-07 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case N/A per case
Contact Customer Service
HFV250-01 Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 312/Case 5 490,45 kr per case
HFV250-02 Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 1/Bag, 200/Case N/A per case
Contact Customer Service
HLC250-01 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 210/Case N/A per case
Contact Customer Service
HLC250-02 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 1/Bag, 182/Case N/A per case
Contact Customer Service
HP250B-50 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case 3 040,38 kr per case
HP250B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case 3 101,91 kr per case
HP250B-53 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 1/Bag, 150/Case N/A per case
Contact Customer Service
HP250B-55 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 160 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case N/A per case
Contact Customer Service
HP500B-50 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case 3 506,16 kr per case
HP500B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case 3 557,40 kr per case
P1000B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 1 L, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 48/Case 1 996,26 kr per case
P250B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 144/Case 2 697,14 kr per case
P500B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case 3 194,00 kr per case