Centrix® Splice Cassette
The Centrix® splice cassette provides 24 LC APC single fibre ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fibre pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fibre port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix® housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibres in the cassette.
Products
| Product Number | Product Name | |
|---|---|---|
| CTXCPP24-B3-2RC000 | Centrix® Spleißkassette, 12 LC-APC-Duplex Kupplungen und 24 LC-APC-Einzelfaser-Pigtails (OS2), CS | |
| CTXCPP36-B3-2RH000 | Centrix® Spleißkassette, 18 LC-APC-Duplex Kupplungen und 36 LC-APC-Einzelfaser-Pigtails (OS2), HS | |
| CTXCPP24-6C-2RJ000 | Centrix® Spleißkassette, 24 SC-APC-Kupplungen, Standard-Singlemode-Flachband-Pigtails, RS | |
| CTXCPP24-6C-2RH000 | Centrix® Spleißkassette, 24 SC-APC-Kupplungen und 24 SC-APC-Einzelfaser-Pigtails (OS2), HS | |
| CTXCPP36-A9-2RC000 | Centrix® Spleißkassette, 18 LC-UPC-Duplex Kupplungen und 36 LC-UPC-Einzelfaser-Pigtails (OS2), CS | |
| CTXCPP12-P1-2RH000 | Centrix® Spleißkassette, 12 LSH-APC-Kupplungen und 12 LSH-APC-Einzelfaser-Pigtails (OS2), HS | |
| CTXCPP24-B3-2RH000 | Centrix® Splice Cassette, 12-LC APC Duplex adapters and 24-LC APC single fibre pigtails (OS2), HS | |
| CTXCPP12-3C-2RJ000 | Centrix® Splice Cassette, 12-SC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP12-6C-2RJ000 | Centrix® Splice Cassette, 12-SC APC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP12-B3-2RH000 | Centrix® Splice Cassette, 6-LC APC Duplex adapters and 12-LC APC single fibre pigtails (OS2), HS | |
| CTXCPP24-3C-2RJ000 | Centrix® Splice Cassette, 24-SC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP24-A9-2RJ000 | Centrix® Splice Cassette, 24-LC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP24-B3-2RJ000 | Centrix® Splice Cassette, 24-LC APC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP36-A9-2RJ000 | Centrix® Splice Cassette, 36-LC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP36-B3-2RJ000 | Centrix® Splice Cassette, 36-LC APC adapters, ribbon standard single-mode pigtails, RS |