text.skipToContent text.skipToNavigation

Building Access Terminal MAX (BAT-MAX)

BAT-MAX is a wall-mountable combination of a fiber termination point for outside plant access cable and a building distribution point in one unit. It ensures a clear separation between outside plant cable, optical devices, and building distribution cables. BAT-MAX provides a great level of flexibility allowing splitter, splicing, as well as patching applications, and is available in various sizes to address different capacity requirements. Slim, shallow design and rounded housing edges give BAT-MAX an unobtrusive appearance. The housing accepts cables and microducts up to 12 mm for size S, M and up to 18 mm for size L and XL outer diameter entering from bottom. Foam sealings provide an IP55 rating for various cable types and quick add-ons.

You might also be interested in

Products

Product Number Product Name
BXMSBB14B3PGGB01400V00C03 BAT (MAX) - Boitier, (M) 3UH 14FO (4FO/UH)
BXLSDD34B3PGGB03400V00C06 BAT (MAX) - Boitier, (L) 4-8UH 34FO (4FO/UH)
BXSSAA06B3PGGB00600V00C02 BAT (MAX) - Boitier, (S) 1UH 6FO (4FO/UH)
BXSSAA10B3PGGB01000V00C02 BAT (MAX) - Boitier, (S) 2UH 10FO (4FO/UH)
BXXSGG50B3PGGB05000V00C10 Building Access Terminal MAX (BAT-MAX), (XL) 9-12LU 50F (4F/LU)