text.skipToContent text.skipToNavigation

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable

Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber. The cable design can span distances in excess of 500 m (1650 ft) in NESC heavy conditions. This cable incorporates innovative waterblocking materials, eliminating the need for traditional flooding compound and providing efficient and craft-friendly cable preparation. While the concentric, self-supporting cable design allows easy, one-step installation using standard hardware and installation methods, the SZ-stranded, loose tube design isolates optical fibers from installation and environmental rigors and facilitates mid-span access. The ADSS optical cables are also available with a proprietary track-resistant polyethylene (TRPE) jacket suitable for installation in electric field potentials up to 25 kV.

Products

Product Number Product Name
012EAE-T4201A20
012KAE-T4530A20
024EAE-T4201A20
024TAE-T4C31A20
036KAE-T4A30A20
036TAE-T4531A20
048KAE-T4230A20
060KAE-T4230A20
060EAE-T4201A20
060TAE-T4C31A20
072EAE-T4E01A20
096EAE-T4B01A20
096KAE-T4B30A20
144KAE-T4430A20
144TAE-T4C31A20
192KAE-T4A30A20
192TAE-T4A31A20
216TAE-T4A31A20
288KAE-T4230A20
288TAE-T4A31A20
012EAE-T4501A20
012EAE-T4A01A20
012EAE-T4C01A20
012EAE-T4E01A20
012KAE-T4230A20
012KAE-T4A30A20
012KAE-T4C30A20
012KAE-T4E30A20
012TAE-T4231A20
012TAE-T4531A20
012TAE-T4A31A20
012TAE-T4C31A20
012TAE-T4E31A20
024EAE-T4501A20
024EAE-T4A01A20
024EAE-T4C01A20
024EAE-T4E01A20
024KAE-T4230A20
024KAE-T4530A20
024KAE-T4A30A20
024KAE-T4C30A20
024KAE-T4E30A20
024TAE-T4231A20
024TAE-T4531A20
024TAE-T4A31A20
024TAE-T4E31A20
036EAE-T4201A20
036EAE-T4501A20
036EAE-T4A01A20
036EAE-T4C01A20
036EAE-T4E01A20
036KAE-T4230A20
036KAE-T4530A20
036KAE-T4C30A20
036KAE-T4E30A20
036TAE-T4231A20
036TAE-T4A31A20
036TAE-T4C31A20
036TAE-T4E31A20
048EAE-T4201A20
048EAE-T4501A20
048EAE-T4A01A20
048EAE-T4C01A20
048EAE-T4E01A20
048KAE-T4530A20
048KAE-T4A30A20
048KAE-T4C30A20
048KAE-T4E30A20
048TAE-T4231A20
048TAE-T4531A20
048TAE-T4A31A20
048TAE-T4C31A20
048TAE-T4E31A20
060EAE-T4501A20
060EAE-T4A01A20
060EAE-T4C01A20
060EAE-T4E01A20
060KAE-T4530A20
060KAE-T4A30A20
060KAE-T4C30A20
060KAE-T4E30A20
060TAE-T4231A20
060TAE-T4531A20
060TAE-T4A31A20
060TAE-T4E31A20
072EAE-T4201A20
072EAE-T4501A20
072EAE-T4A01A20
072EAE-T4C01A20
072KAE-T4230A20
072KAE-T4530A20
072KAE-T4A30A20
072KAE-T4C30A20
072KAE-T4E30A20
072TAE-T4231A20
072TAE-T4531A20
072TAE-T4A31A20
072TAE-T4C31A20
072TAE-T4E31A20
096EAE-T4401A20
096EAE-T4C01A20
096EAE-T4F01A20
096KAE-T4430A20
096KAE-T4C30A20
096KAE-T4F30A20
096TAE-T4431A20
096TAE-T4B31A20
096TAE-T4C31A20
096TAE-T4F31A20
144EAE-T4401A20
144EAE-T4A01A20
144EAE-T4C01A20
144EAE-T4F01A20
144KAE-T4A30A20
144KAE-T4C30A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 144 F, 62.5 µm multimode (OM1)
144KAE-T4F30A20
144TAE-T4431A20
144TAE-T4A31A20
144TAE-T4F31A20
192EAE-T4201A20
192EAE-T4401A20
192EAE-T4801A20
192EAE-T4A01A20
192EAE-T4B01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code B, 192 F, Single-mode (OS2)
192KAE-T4230A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 192 F, 62.5 µm multimode (OM1)
192KAE-T4430A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 4, 192 F, 62.5 µm multimode (OM1)
192KAE-T4830A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 8, 192 F, 62.5 µm multimode (OM1)
192KAE-T4B30A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code B, 192 F, 62.5 µm multimode (OM1)
192TAE-T4231A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 192 F, 50 µm multimode (OM2)
192TAE-T4431A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 4, 192 F, 50 µm multimode (OM2)
192TAE-T4831A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 8, 192 F, 50 µm multimode (OM2)
192TAE-T4B31A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code B, 192 F, 50 µm multimode (OM2)
216EAE-T4201A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 216 F, Single-mode (OS2)
216EAE-T4401A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 4, 216 F, Single-mode (OS2)
216EAE-T4801A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 8, 216 F, Single-mode (OS2)
216EAE-T4A01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 216 F, Single-mode (OS2)
216EAE-T4B01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code B, 216 F, Single-mode (OS2)
216KAE-T4230A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 216 F, 62.5 µm multimode (OM1)
216KAE-T4430A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 4, 216 F, 62.5 µm multimode (OM1)
216KAE-T4830A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 8, 216 F, 62.5 µm multimode (OM1)
216KAE-T4A30A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 216 F, 62.5 µm multimode (OM1)
216KAE-T4B30A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code B, 216 F, 62.5 µm multimode (OM1)
216TAE-T4231A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 216 F, 50 µm multimode (OM2)
216TAE-T4431A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 4, 216 F, 50 µm multimode (OM2)
216TAE-T4831A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 8, 216 F, 50 µm multimode (OM2)
216TAE-T4B31A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code B, 216 F, 50 µm multimode (OM2)
288EAE-T4201A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 288 F, Single-mode (OS2)
288EAE-T4601A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 6, 288 F, Single-mode (OS2)
288EAE-T4A01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 288 F, Single-mode (OS2)
288EAE-T4C01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 288 F, Single-mode (OS2)
288EAE-T4E01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code E, 288 F, Single-mode (OS2)
288KAE-T4630A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 6, 288 F, 62.5 µm multimode (OM1)
288KAE-T4A30A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 288 F, 62.5 µm multimode (OM1)
288KAE-T4C30A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 288 F, 62.5 µm multimode (OM1)
288KAE-T4E30A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code E, 288 F, 62.5 µm multimode (OM1)
288TAE-T4231A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 288 F, 50 µm multimode (OM2)
288TAE-T4631A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 6, 288 F, 50 µm multimode (OM2)
288TAE-T4C31A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 288 F, 50 µm multimode (OM2)
288TAE-T4E31A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code E, 288 F, 50 µm multimode (OM2)
024EAE-T3501A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 5, 24 F, Single-mode (OS2)
048EAE-T3201A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 48 F, Single-mode (OS2)
072EAE-T3A01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 72 F, Single-mode (OS2)
288EAE-T3C01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 288 F, Single-mode (OS2)
024EAE-T3A01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 24 F, Single-mode (OS2)
024EAE-T3C01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 24 F, Single-mode (OS2)
072EAE-T3C01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 72 F, Single-mode (OS2)
024EAE-T3201A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 24 F, Single-mode (OS2)
048EAE-T3501A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 5, 48 F, Single-mode (OS2)
048EAE-T3A01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 48 F, Single-mode (OS2)
048EAE-T3C01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 48 F, Single-mode (OS2)
072EAE-T3201A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 72 F, Single-mode (OS2)
072EAE-T3501A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 5, 72 F, Single-mode (OS2)
096EAE-T3C01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 96 F, Single-mode (OS2)
144EAE-T3201A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code 2, 144 F, Single-mode (OS2)
144EAE-T3A01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 144 F, Single-mode (OS2)
144EAE-T3C01A20 SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code C, 144 F, Single-mode (OS2)