Closet Connector Housing (CCH) Panel, LC Adapters
Fiber Category
Polish
Fiber Count
12
Number of Adapters per Panel
6
Adapter Housing Color
Adapter Housing Material
Composite
Adapter Type
Products
Product Number | Product Name | |
---|---|---|
CCH-CP12-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 62.5 µm multimode (OM1) | |
CCH-CP12-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-AD | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM3/4), shuttered | |
CCH-CP12-AE | Closet Connector Housing (CCH) Panel, LC adapters, Duplex Shuttered, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 12 F, Single-mode (OS2) | |
CCH-CP12-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM2) | |
CCH-CP12-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM3/4) |