- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
LR100-01 | Corning® Gosselin™ 圆形HDPE瓶,100 mL,37 mm带密封圈红色盖,预装,335/箱 | 335 /包 | 335 /箱 | Corning® | N/A | per case | |
LR100-04 | Corning® Gosselin™ 圆形HDPE瓶,100 mL,37 mm红色盖,预装,335/箱 | 335 /包 | 335 /箱 | Corning® | N/A | per case | |
LR100-05 | Corning® Gosselin™ Round HDPE Bottle, 100 mL, 37 mm Red Cap with Wad, Assembled, 335/Case | N/A | per case | ||||
LR100-07 | Corning® Gosselin™ Round HDPE Bottle, 100 mL, 37 mm White Cap with Seal, Assembled, 335/Case | N/A | per case | ||||
LR100-08 | Corning® Gosselin™ Round HDPE Bottle, 100 mL, 37 mm Blue Cap, Assembled, 335/Case | N/A | per case | ||||
LR100-10 | Corning® Gosselin™ Round HDPE Bottle, 100 mL, 37 mm Blue Cap with Seal, Assembled, 335/Case | N/A | per case | ||||
LR1000-01 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Seal, Assembled, 68/Case | N/A | per case | ||||
LR1000-03 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, 68/Case | N/A | per case | ||||
LR1000-04 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Wad, Assembled, 68/Case | N/A | per case | ||||
LR1000-06 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Blue Cap, Assembled, 68/Case | N/A | per case | ||||
LR1000-09 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Blue Cap with Seal, Assembled, 68/Case | N/A | per case | ||||
LR1000-17 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap, Assembled, 68/Case | N/A | per case | ||||
LR1000-19 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap with Seal, Assembled, 68/Case | N/A | per case | ||||
LR150A-01 | Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm Red Cap with Seal, Assembled, 250/Case | N/A | per case | ||||
LR150A-03 | Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm Red Cap, Assembled, 250/Case | N/A | per case | ||||
LR150A-06 | Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm Blue Cap with Seal, Assembled, 250/Case | N/A | per case | ||||
LR150A-07 | Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm Red Cap with Wad, Assembled, 250/Case | N/A | per case | ||||
LR150A-08 | Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm White Cap with Seal, Assembled, 250/Case | N/A | per case | ||||
LR250-01 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Red Cap with Seal, Assembled, 145/Case | N/A | per case | ||||
LR250-02 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Red Cap, Assembled, 145/Case | N/A | per case | ||||
LR250-04 | Corning® Gosselin™ 圆形HDPE瓶,250 mL,37 mm带垫片红色盖,预装,145/箱 | 145 /包 | 145 /箱 | Corning® | N/A | per case | |
LR250-05 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Blue Cap with Seal, Assembled, 145/Case | N/A | per case | ||||
LR250-11 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm White Cap with Seal, Assembled, 145/Case | N/A | per case | ||||
LR250-14 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Blue Cap, Assembled, 145/Case | N/A | per case | ||||
LR500-01 | Corning® Gosselin™ Round HDPE Bottle, 500 mL, 58 mm Red Cap with Seal, Assembled, 140/Case | N/A | per case | ||||
LR500-05 | Corning® Gosselin™ Round HDPE Bottle, 500 mL, 58 mm Red Cap, Assembled, 140/Case | N/A | per case | ||||
LR500-06 | Corning® Gosselin™ Round HDPE Bottle, 500 mL, 58 mm Red Cap with Wad, Assembled, 140/Case | N/A | per case | ||||
LR500-07 | Corning® Gosselin™ Round HDPE Bottle, 500 mL, 58 mm Blue Cap with Seal, Assembled, 140/Case | N/A | per case | ||||
LR50A-01 | Corning® Gosselin™ Round HDPE Bottle, 50 mL, 27 mm Red Cap with Seal, Assembled, 600/Case | N/A | per case | ||||
LR50A-02 | Corning® Gosselin™ Round HDPE Bottle, 50 mL, 27 mm Red Cap, Assembled, 600/Case | N/A | per case | ||||
LR50A-12 | Corning® Gosselin™ Round HDPE Bottle, 50 mL, 27 mm Red Cap with Wad, Assembled, 600/Case | N/A | per case |