可减少荧光和化学发光分析过程中的孔间串扰。
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | ||
|---|---|---|---|---|---|---|---|
| 3570 | Corning® 384孔低边白色平底聚苯乙烯微孔板,经TC处理,10/袋,带盖,无菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3570BC | Corning® 384-well Low Flange White Flat Bottom Polystyrene TC-treated Microplates, with Bar Code,10 per Bag, with Lid, Sterile | N/A | per case | ||||
| 3571 | Corning® 384-well Low Flange Black Flat Bottom Polystyrene TC-treated Microplates, 10 per Bag, with Lid, Sterile | N/A | per case | ||||
| 3572 | Corning® 384-well Low Flange White Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile | N/A | per case | ||||
| 3573 | Corning® 384-well Low Flange Black Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile | N/A | per case | ||||
| 3574 | Corning® 384-well Low Flange White Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile | N/A | per case | ||||
| 3574BC | Corning® 384-well Low Flange White Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile | N/A | per case | ||||
| 3575 | Corning® 384孔低边黑色平底聚苯乙烯NBS微孔板,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3575BC | Corning® 384孔低边黑色平底聚苯乙烯NBS微孔板,10/袋,不带盖,带通用条码,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3576 | Corning® 384孔低边白色平底聚苯乙烯微孔板,高结合力,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3577 | Corning® 384-well Low Flange Black Flat Bottom Polystyrene High Bind Microplate, 10 per Bag, without Lid, Nonsterile | N/A | per case | ||||
| 3820 | Corning® Low Volume 384-well Black Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile | N/A | per case | ||||
| 3821 | Corning® 低容量384孔黑色平底聚苯乙烯微孔板,未处理,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3821BC | Corning® 低容量384孔黑色平底聚苯乙烯微孔板,未处理,10/袋,不带盖,带通用条码,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3822 | Corning® 低容量384孔黑色平底聚苯乙烯微孔板,经TC处理,10/袋,带盖,无菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3824 | Corning® 低容量384孔白色平底聚苯乙烯NBS微孔板,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3824BC | Corning® 低容量384孔白色平底聚苯乙烯NBS微孔板,10/袋,不带盖,带通用条码,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3825 | Corning® 低容量384孔白色平底聚苯乙烯微孔板,未处理,50/箱,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 3826 | Corning® Low Volume 384-well White Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, With Lid, Sterile | N/A | per case | ||||
| 4511 | Corning® 384孔低容量黑色圆底聚苯乙烯微孔板,未处理,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 4512 | Corning® 384孔低容量白色圆底聚苯乙烯微孔板,未处理,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 4513 | Corning® 384孔低容量白色圆底聚苯乙烯NBS微孔板,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case | |
| 4514 | Corning® 384孔低容量黑色圆底聚苯乙烯NBS微孔板,10/袋,不带盖,非灭菌 | 10 /包 | 50 /箱 | Corning® | N/A | per case |