text.skipToContent text.skipToNavigation

EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets.


Products

产品编码 Product Name
ETM-7B-G-S EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A)
ETM-7C-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned aqua MTP adapters labeled LIVE, enables six 10G monitored ports or one 40G monitored ports
ETM-5A-G EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE
ETM-5B-G EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity
ETM-5B-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity
ETM-5C-G EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports
ETM-5C-G-R EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports
ETM-5C-Q EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets
ETM-5C-Q-R EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports
ETM-7A-G EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE
ETM-7B-G EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity
ETM-7B-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports
ETM-7C-G EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports
ETM-7C-Q-R EDGE™ Tap Module 50 µm MM (OM4), 70/30 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports
ETM-7A-G-DMX EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), four red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link
ETM-5A-G-DMX EDGE™ Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 4 red LC duplex adapters for wavelength TAP (DeMux), 2 blue Ldapters for LIVE linkC duplex a
ETM-5A-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE
ETM-5B-G-S EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A)
ETM-7A-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE
ETM-7B-Q-S EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A)
ETM-7C-G-R EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports