Cable Type Stubbed
Adapter Type
Cable Length
Fiber Count
Polish
Dimensions (H x W x D)
Height Unit
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| EC124161259-C7001B | Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub | |
| EC124161259-U7001B | Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub | |
| EC1241612D9-C7001B | Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, Ribbon Riser cable, top right access, single cable stub | |
| EC1241612D9-U7001B | ||
| EC124311259-C7001B | ||
| EC124311259-U7001B | ||
| EC1243112D9-C7001B | ||
| EC1243112D9-U7001B | ||
| EC248161259-C7001B | Eclipse® Hardware Connector Housing, stubbed, 2 rack units, 48 F, SC UPC duplex connectors, Ribbon Riser cable, top-right cable entry, 16 m (50 ft), Single-mode (OS2) | |
| EC248161259-U7001B | ||
| EC2481612D9-C7001B | ||
| EC2481612D9-U7001B | ||
| EC248311259-C7001B | Eclipse® Hardware Connector Housing, stubbed 2U, 48 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub | |
| EC248311259-U7001B | ||
| EC2483112D9-C7001B | ||
| EC2483112D9-U7001B | ||
| ECL7216066C-U7001B | ||
| ECL7231066C-U7001B | ||
| ECL7250066C-C7CV1B | ||
| ECL7250066C-C7CV1C | ||
| ECLE4161259-C7001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub | |
| ECLE4161259-CF001B | ||
| ECLE4161259-U4001B | ||
| ECLE4161259-U7001B | ||
| ECLE41612D9-C7001B | ||
| ECLE41612D9-CF001B | ||
| ECLE41612D9-U4001B | ||
| ECLE41612D9-U7001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub | |
| ECLE4311259-C7001B | ||
| ECLE4311259-CF001B | ||
| ECLE4311259-U4001B | ||
| ECLE4311259-U7001B | ||
| ECLE43112D9-C7001B | ||
| ECLE43112D9-CF001B | ||
| ECLE43112D9-U4001B |