Closet Connector Housing (CCH) Panel, LC Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.
Fiber Category
Polish
Fiber Count
Number of Adapters per Panel
Adapter Housing Color
Adapter Housing Material
Composite
Adapter Type
Products
Product Number | Product Name | |
---|---|---|
CCH-CP06-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 6 F, 62.5 µm multimode (OM1) | |
CCH-CP06-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 6 F, Single-mode (OS2) | |
CCH-CP06-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 6 F, Single-mode (OS2) | |
CCH-CP06-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 6 F, 50 µm multimode (OM2) | |
CCH-CP06-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 6 F, 50 µm multimode (OM3/4) | |
CCH-CP08-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 8 F, 62.5 µm multimode (OM1) | |
CCH-CP08-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 8 F, Single-mode (OS2) | |
CCH-CP08-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 8 F, Single-mode (OS2) | |
CCH-CP08-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 8 F, 50 µm multimode (OM2) | |
CCH-CP08-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 8 F, 50 µm multimode (OM3/4) | |
CCH-CP12-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 62.5 µm multimode (OM1) | |
CCH-CP12-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-AD | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM3/4), shuttered | |
CCH-CP12-AE | Closet Connector Housing (CCH) Panel, LC adapters, Duplex Shuttered, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 12 F, Single-mode (OS2) | |
CCH-CP12-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM2) | |
CCH-CP12-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM3/4) | |
CCH-CP16-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 62.5 µm multimode (OM1) | |
CCH-CP16-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 16 F, Single-mode (OS2) | |
CCH-CP16-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 16 F, Single-mode (OS2) | |
CCH-CP16-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 50 µm multimode (OM2) | |
CCH-CP16-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 50 µm multimode (OM3/4) | |
CCH-CP24-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 24 F, 62.5 µm multimode (OM1) | |
CCH-CP24-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 24 F, Single-mode (OS2) | |
CCH-CP24-AE | Closet Connector Housing (CCH) Panel, LC adapters, Duplex Shuttered, UPC, 24 F, Single-mode (OS2) | |
CCH-CP24-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 24 F, Single-mode (OS2) | |
CCH-CP24-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 24 F, 50 µm multimode (OM2) | |
CCH-CP24-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 24 F, 50 µm multimode (OM3/4) | |
CCH-CP36-AE | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, Shuttered, UPC, 36F, Single-mode (OS2) |