GPO Male Cable Connector
Lengths
Diameter A
Diameter B
Dentent Type
Products
| Product Number | Product Name | |
|---|---|---|
| 0119-546-3 | GPO Male Cable Connector, Bulkhead Mount Smooth Bore Thread-on to 0.047 S/R Cable | |
| 0119-590-3 | GPO Male Cable Connector, Catchers Mitt Bulkhead Float Mount to 0.141 Microporous S/R Cable, 0.484 Length | |
| 0119-727-3-FD | GPO Male Cable Connector, R/A to 0.086 S/R Cable, FD | |
| 0119-727-3-LD | GPO Male Cable Connector, R/A to 0.086 S/R Cable, LD | |
| 0119-727-3-SB | GPO Male Cable Connector, R/A to 0.086 S/R Cable, SB | |
| A001-B83-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Full Detent, 0.480 Length, 0.093 Hole Dia. | |
| A001-B83-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Full Detent, 0.400 Length, 0.073 Hole Dia. | |
| A001-B84-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Limited Detent, 0.480 Length, 0.093 Hole Dia. | |
| A001-B84-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Limited Detent, 0.400 Length, 0.073 Hole Dia. | |
| A001-B85-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Smooth Bore, 0.480 Length, 0.093 Hole Dia. | |
| A001-B85-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Smooth Bore, 0.400 Length, 0.073 Hole Dia. | |
| A001-D83-01 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, 0.480 Long, 0.093 Hole Dia. | |
| A001-D83-02 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, 0.400 Long, 0.073 Hole Dia. | |
| A001-D84-01 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, Limited Detent, 0.480 Long, 0.093 Hole Dia. | |
| A001-D84-02 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, Limited Detent, 0.400 Long, 0.073 Hole Dia. | |
| A001-D85-01 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, Smooth Bore, 0.480 Long, 0.093 Hole Dia. | |
| A001-D85-02 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, Smooth Bore, 0.400 Long, 0.073 Hole Dia. | |
| A014-B11-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable., 0.250 long | |
| A016-B83-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable. FD | |
| A016-B84-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable, LD | |
| A016-B86-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable, CM | |
| A016-D53-01 | GPO Male Cable Connector, Snap-in to 0.086 S/R Cable, Full Detent, 0.380 Length | |
| A016-D54-01 | GPO Male Cable Connector, Snap-in to 0.086 S/R Cable, Limited Detent, 0.380 Length | |
| A016-D55-01 | GPO Male Cable Connector, Snap-in to 0.086 S/R Cable, Smooth Bore, 0.380 Length | |
| A016-D73-03 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, FD, 0.334 long | |
| A016-D74-03 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, LD, 0.334 long | |
| A016-D76-03 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, CM, 0.334 long | |
| A016-D83-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, FD, 0.511 long | |
| A016-D84-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, LD, 0.511 long | |
| A016-D86-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, CM, 0.511 long | |
| A016-D87-01 | GPO Male Cable Connector, Modified Smooth Bore Catchers Mitt Bulkhead Mount to 0.086 S/R Cable | |
| A016-G86-01 | GPO Male Cable Connector, Bulkhead Mount to RD-316 Cable | |
| A016-H83-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, FD | |
| A016-H84-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, LD | |
| A016-H85-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, SB | |
| A018-B71-01 | GPO Male Cable Connector, Female Snap-in Float Mount to 0.047 and 0.047 S/R Microporous Cable, .495 | |
| A018-B71-02 | GPO Male Cable Connector, Female Snap-in Float Mount to 0.047 and 0.047 S/R Microporous Cable, .530 | |
| A018-F71-01 | GPO Male Cable Connector, Female Snap-in Float Mount to RG-178 Cable |