- Designed to reduce well-to-well cross-talk
- White microplates enhance luminescent signals and have low background luminescence.
- Black microplates have low background fluorescence and minimize light scattering.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | パック入数 | ケース入数 | ブランド | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3362 | Corning® 96 ウェル ソリッド 白色平底 細胞培養表面処理済み, フタなし , 25/包 フタなし, 滅菌済 | 25 / パック | 100 / ケース | Corning® | 615,02 € | per case | |
| 3600 | Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 1 318,42 € | per case | ||||
| 3605 | Corning® 96-well White Round Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 1 078,52 € | per case | ||||
| 3642 | Corning® 96-well Half Area White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 1 163,45 € | per case | ||||
| 3650 | Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 1 205,54 € | per case | ||||
| 3686 | Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 1 343,22 € | per case | ||||
| 3688 | Corning® 96 Half Area Well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | 945,53 € | per case | ||||
| 3693 | Corning® 96-well Half Area White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 645,00 € | per case | ||||
| 3694 | Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 601,57 € | per case | ||||
| 3789A | Corning® 96-well White Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 622,91 € | per case | ||||
| 3792 | Corning® 96-well Black Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 571,90 € | per case | ||||
| 3875 | Corning® 96 Half Area Well Solid Black Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | 738,21 € | per case | ||||
| 3912 | Corning® 96-well White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 462,03 € | per case | ||||
| 3915 | Corning® 96-well Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 554,73 € | per case | ||||
| 3916 | Corning® 96-well Solid Black Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile | 651,53 € | per case | ||||
| 3917 | Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile | 707,91 € | per case | ||||
| 3922 | Corning® 96-well White Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile | 514,46 € | per case | ||||
| 3925 | Corning® 96-well Black Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile | 514,46 € | per case | ||||
| 3990 | Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile | 333,27 € | per case | ||||
| 3991 | Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile | 306,28 € | per case | ||||
| 3993 | Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile | 338,90 € | per case | ||||
| 4591 | Corning® 96-well Black Round Bottom Polystyrene Ultra-Low Attachment Microplate, 1 per Bag, with Lid, Sterile | 646,84 € | per case |