EDGE™ Tap Modul
EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets. The Edge Tap Module enables passive optical tapping of the network while reducing downtime and link loss, and increasing rack space utilization and density.
Connector Type A
Fiber Count
Number of Adapters per Panel
Fiber Category
Connector Type B
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| ETM-7B-G-S | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A) | |
| ETM-7C-Q | EDGE™ Tap Modul, Singlemode (OS2), 70/30 Splittrate (live/tap) | |
| ETM-5A-G | EDGE™ Tap Modul, singlemode (OS2), 50/50 Splittrate (live/tap) | |
| ETM-5B-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity | |
| ETM-5B-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity | |
| ETM-5C-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports | |
| ETM-5C-G-R | EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports | |
| ETM-5C-Q | EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets | |
| ETM-5C-Q-R | EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports | |
| ETM-7A-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE | |
| ETM-7B-G | EDGE™ Tap Modul, Singlemode (OS2), 70/30 Splittrate (live/tap) | |
| ETM-7B-Q | EDGE™ Tap Modul, 50 μm Multimode (OM4), 70/30 Splittrate (live/tap) | |
| ETM-7C-G | EDGE™ Tap Modul, Singlemode (OS2), 70/30 Splittrate (live/tap) | |
| ETM-7C-Q-R | EDGE™ Tap Modul | |
| ETM-7A-G-DMX | EDGE™ Tap Modul, Single-mode (OS2), 70/30 split ratio (live/tap), four red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link | |
| ETM-5A-G-DMX | EDGE™ Tap Modul, Single-mode (OS2), 50/50 split ratio (live/tap), four red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link | |
| ETM-5A-Q | EDGE™ Tap Modul, 50 µm Multimode (OM4), 50/50 Split-Verhältnis (Live/Tap), zwei rote LC Duplex Adapter mit der Bezeichnung TAP (Traffic Access Point), vier aquafarbene LC Duplex Adapter mit der Bezeichnung LIVE | |
| ETM-5B-G-S | EDGE™ Tap Modul, Single-Mode (OS2), 50/50 Split-Verhältnis (live/tap), 12 F LC Duplex Ports, ein MTP®-Adapter mit PINs, beschriftet mit LIVE, ein roter MTP-Adapter mit PINs, beschriftet mit TAP, ermöglicht sechs Mess-Ports, Straight-Through-Polarität (TIA Typ A) | |
| ETM-7A-Q | EDGE™ Tap Modul, Singlemode (OS2), 70/30 Splittrate (live/tap) | |
| ETM-7B-Q-S | EDGE™ Tap Modul, 50 µm Multimode (OM4), 70/30 Split-Ratio (Live/TAP), 12 F LC Duplex Ports, ein MTP®-Adapter mit PINs, beschriftet mit LIVE, ein roter MTP-Adapter mit PINs, beschriftet mit TAP, ermöglicht sechs überwachte Ports, Straight-Through-Polarität (TIA Typ A) | |
| ETM-7C-G-R | EDGE™ Tap Modul, EDGE™ Tap Module Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports |