text.skipToContent text.skipToNavigation
EDGE™ MTP® trunks provide the backbone of the EDGE solution. With non-pinned MTP connectors on both ends, these fiber trunk cable assemblies are designed to interface with the EDGE solutions or Plug & Play™ systems modules. All MTP trunks are manufactured with Corning® CleanAdvantage™, MTP trunk cables are shipped with strain-relief clips to allow easy tool-less installation.
You might also be interested in

Products

Product Number Product Name
G757512QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757512TPNDDU020F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 20 ft
G757512TPNDDU030F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 30 ft
G757512TPNDDU040F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 40 ft
G757512TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757512TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 60 ft
G757512TPNDDU070F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 70 ft
G757512TPNDDU080F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 80 ft
G757512TPNDDU090F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 90 ft
G757512TPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757512TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 110 ft
G757512TPNDDU120F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 120 ft
G757512TPNDDU130F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 130 ft
G757512TPNDDU140F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 140 ft
G757512TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 150 ft
G757512TPNDDU200F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 200 ft
G757512TPNDDU250F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 250 ft
G757524QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757524TPNDDU030F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 30 ft
G757524TPNDDU040F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 40 ft
G757524TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757524TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 60 ft
G757524TPNDDU070F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 70 ft
G757524TPNDDU080F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 80 ft
G757524TPNDDU090F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 90 ft
G757524TPNDDU100F EDGE™ MTP® Trunk, 24F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM3), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G757524TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 110 ft
G757524TPNDDU120F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 120 ft
G757524TPNDDU130F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 130 ft
G757524TPNDDU140F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 140 ft
G757524TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 150 ft
G757524TPNDDU200F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 200 ft
G757524TPNDDU250F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 250 ft
G757536QPNDDU100F EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G757536TPNDDU100F EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM3), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G757548QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757548TPNDDU030F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 30 ft
G757548TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757548TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 60 ft
G757548TPNDDU080F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 80 ft
G757548TPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757548TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 110 ft
G757548TPNDDU120F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 120 ft
G757572QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757572TPNDDU030F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 30 ft
G757572TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757572TPNDDU070F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 70 ft
G757572TPNDDU080F EDGE™ MTP® Trunk
G757572TPNDDU100F EDGE™ MTP® Trunk
G757572TPNDDU150F EDGE™ MTP® Trunk
G757596QPNDDU100F EDGE™ MTP® Trunk
G757596TPNDDU050F EDGE™ MTP® Trunk
G757596TPNDDU060F EDGE™ MTP® Trunk
G757596TPNDDU100F EDGE™ MTP® Trunk
G757596TPNDDU150F EDGE™ MTP® Trunk
G7575AKQPNDDU100F Trunk MTP® EDGE™
G7575AZQPNDDU100F Trunk MTP® EDGE™
G7575E4QPNDDU100F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM4), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 100 pés
G7575E4TPNDDU050F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 50 pés
G7575E4TPNDDU060F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 60 pés
G7575E4TPNDDU070F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 70 pés
G7575E4TPNDDU080F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 80 pés
G7575E4TPNDDU090F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 90 pés
G7575E4TPNDDU100F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 100 pés
G7575E4TPNDDU150F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 150 pés
G7575K2QPNDDU100F Trunk MTP® EDGE™
G7575M6QPNDDU100F Trunk MTP® EDGE™
G7575U8QPNDDU100F Trunk MTP® EDGE™
G7575U8TPNDDU100F EDGE™ MTP® Trunk, 288F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM3), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G897848GPNCLZ100F EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G899072GPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G8990M6GPNCDX100F EDGE™ MTP® Extender Trunk, 216F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G909012GPNDDU030F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 30 pés
G909012GPNDDU040F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 40 pés
G909012GPNDDU050F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 50 pés
G909012GPNDDU060F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 60 pés
G909012GPNDDU080F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 80 pés
G909012GPNDDU100F Monomodo com melhoria para curvatura (OS2), Conector MTP® para Conector MTP, 12F, pernas de 33/33 polegadas, alça de puxar em um lado, 100 pés
G909012GPNDDU120F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 120 pés
G909012GPNDDU150F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 150 pés
G909024GPNDDU030F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 30 pies
G909024GPNDDU040F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 40 pies
G909024GPNDDU050F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 50 pies
G909024GPNDDU060F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 60 pies
G909024GPNDDU080F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 80 pies
G909024GPNDDU100F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 100 pies
G909024GPNDDU120F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 120 pies
G909024GPNDDU150F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 24F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 150 pies
G909036GPNDDU100F EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G909048GPNDDU100F Troncal EDGE™ Solutions, Monomodo (OS2), MTP® a MTP®, 48F, ramificaciones de 33/33 pulgadas, ojal de tracción en un lado, 100 pies
G909072GPNDDU100F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 72 F, com pernas de 33/33 polegadas, alça de tração em um lado, 100 pés
G909096GPNDDU100F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 96 F, com pernas de 33/33 polegadas, alça de tração em um lado, 100 pés
G9090AKGPNDDU100F Trunk MTP® EDGE™
G9090AZGPNDDU100F Trunk MTP® EDGE™
G9090E4GPNDDU060F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 60 pés
G9090E4GPNDDU080F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 80 pés
G9090E4GPNDDU100F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 100 pés
G9090E4GPNDDU120F Cabo Trunk EDGE™ Solutions, Monomodo (OS2), Conector MTP® para Conector MTP®, 144 F, com pernas de 33/33 polegadas, alça de tração em um lado, 120 pés
G9090E4GPNDDU140F Trunk MTP® EDGE™
G9090K2GPNDDU100F Trunk MTP® EDGE™
G9090M6GPNDDU100F Trunk MTP® EDGE™
G9090U8GPNDDU100F EDGE™ MTP® Trunk, 288F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G937936TPNCLZ100F EDGE™ Hybrid Extender Trunk, 36F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft
G937996QPNCLZ100F EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft
G9379E4QPNCLZ100F EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft